(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Adapter

Vacuum Adapter

Made of stainless steel with upper / lower surfaces finished by polishing

[Features]
· Adapter which fixes a sample in place via suction force.
· Made of stainless steel with both the upper / lower surfaces are finished by polishing.
· Fitting for a urethane hose with an outer diameter of φ 6 mm and an inner diameter of φ 4 mm is included.
· We also take special orders for non-standard products.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number
VA-131
VA-631
VA-931
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications/Suitable Products Size
(φ)
Compatible Sample Size

SGD 628.14

1 Piece(s) 9 Day(s) or more 10For 4 inch125Φ90mm or more

SGD 251.39

1 Piece(s) 9 Day(s) or more 10For 2 inch60φ20mm or more

SGD 330.55

1 Piece(s) 4 Day(s) or more 10For 3 inch90φ30mm or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)