(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Goniometer Stage (Manual Stage) (Part Numbers)

Goniometer Stage (Manual Stage)

[Features]
▪ Single-shaft tilt stage with different rotational axis heights and travel.
▪ When combined with a single-shaft tilt stage with different rotational axis heights, it can be a dual-axis tilt stage with the same rotational axis.
▪ The proprietary combination coupling mechanism allows fine and very smooth operation.
▪ Uses dovetail groove (D-T type) for the travel guide.
▪ Can be widely used for applications requiring the precise positioning of cameras, sensors, and other items

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TS-411

Part Number
TS-411
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (Range Selectable) Feeding Method Table Material Table Surface Treatment Travel Guide Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Travel Distance/Knob 1 Rotation

SGD 608.01

1 Piece(s) 4 Day(s) or more 1026~4026~405~30±10 to 20-Brass[Low Temperature Black Chrome Plating] Hard black chromePresence404029.4[Standard] Clamp Screw TypeApprox. 2° 8 to 34"

Loading...

  1. 1

Basic Information

Type Goniometer X Axis Moving Direction Tilt in one direction

Please check the type/dimensions/specifications of the part TS-411 in the Goniometer Stage (Manual Stage) series.

Similar Part Numbers

Part Number
TS-312
TS-4051FX
TS-4052FX
TS-412
TS-413
TS-6051FX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (Range Selectable) Feeding Method Table Material Table Surface Treatment Travel Guide Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Travel Distance/Knob 1 Rotation

SGD 622.78

1 Piece(s) 9 Day(s) or more 1026~4026~405~30~ ±10-Brass[Low Temperature Black Chrome Plating] Hard black chromePresence303019.6[Standard] Clamp Screw TypeApprox. 1° 48'

SGD 545.12

1 Piece(s) 9 Day(s) or more 1026~4026~405~30~ ±10[Feed Screw] Feed ScrewAluminum alloyBlack anodize satinedground glass joint404024.5NoApprox. 33′25″

SGD 545.12

1 Piece(s) 9 Day(s) or more 1026~4026~405~30~ ±10[Feed Screw] Feed ScrewAluminum alloyBlack anodize satinedground glass joint404024.5NoApprox. 46′16″

SGD 638.87

1 Piece(s) 4 Day(s) or more 1026~4026~405~30±10 to 20-Brass[Low Temperature Black Chrome Plating] Hard black chromePresence404029.4[Standard] Clamp Screw TypeApprox.1°20′

SGD 685.29

1 Piece(s) 7 Day(s) or more 1026~4026~405~30~ ±10-Brass[Low Temperature Black Chrome Plating] Hard black chromePresence404029.4[Standard] Clamp Screw TypeApprox. 1° 1 to 32"

SGD 700.70

1 Piece(s) 14 Day(s) or more 1041~6041~605~30~ ±10[Feed Screw] Feed ScrewAluminum alloyBlack anodize satinedground glass joint606024.5NoApprox. 33′25″

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)