(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Grade Aluminum Z Stage (Manual Stage) (Part Numbers)

High-Grade Aluminum Z Stage (Manual Stage)

[Features]
· Stage that utilizes aluminum alloy as a main material by the method of HG-VCR to simultaneously achieve rigidity and light weight.
· There is a standard type and symmetric type which can be configured to be symmetrical.
· Standard micro and fine pitch micro feeding methods are available.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LZ-4047-SR1

Part Number
LZ-4047-SR1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Table Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

SGD 437.36

1 Piece(s) 9 Day(s) or more 1026~4026~40[Micrometer Head] Standard MicrometerAluminum alloyBlack anodize satined404019.60.50.20.5Symmetrical Type0.5mmSide

Loading...

  1. 1

Basic Information

Type Z-Axis Load Capacity (Range Selectable)(N) 5~30 Travel Guide V Groove And Cross Roller
Clamp Type Plate Clamp Moving Direction Z Axis 1 Direction

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)