(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Grade XY Stage (Manual Stage) (Part Numbers)

High-Grade XY Stage (Manual Stage)

Click this image to zoom it.

Move the mouse over the image to zoom

  • High-Grade XY Stage (Manual Stage)
  • High-Grade XY Stage (Manual Stage)
  • High-Grade XY Stage (Manual Stage)

A HG-VCR automatic stage with high precision and rigidity.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LD-5042-CR6

Part Number
LD-5042-CR6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

SGD 594.44

1 Piece(s) 9 Day(s) or more 1041~6041~60100.1~[Feed Screw] Feed Screw5050144.2[Disc] Plate ClampSymmetrical Type0.5mmCenter

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Black oxide chromium Travel Guide V Groove And Cross Roller
Parallelism(µm) 30 Moment Rigidity And Pitch Rigidity("/N•cm) 0.06 Moment Rigidity And Yaw Rigidity("/N•cm) 0.08
Moment Rigidity And Roll Rigidity("/N•cm) 0.06 Moving Direction 2 Direction of XY Axis

Please check the type/dimensions/specifications of the part LD-5042-CR6 in the High-Grade XY Stage (Manual Stage) series.

Similar Part Numbers

Part Number
LD-4042-CR1
LD-4042-CR6
LD-4042-CR8
LD-5042-CR8
LD-5042-S1
LD-5042-S1-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

SGD 655.40

1 Piece(s) 7 Day(s) or more 1026~4026~4050.1~100[Micrometer Head] Standard Micrometer404095.2[Disc] Plate ClampSymmetrical Type0.5mmCenter

SGD 562.35

1 Piece(s) 7 Day(s) or more 1026~4026~4050.1~100[Feed Screw] Feed Screw404095.2[Disc] Plate ClampSymmetrical Type0.5mmCenter

SGD 810.51

1 Piece(s) 9 Day(s) or more 1026~4026~4050.1~100[Micrometer Head] Fine Pitch Micro404095.2[Disc] Plate ClampSymmetrical Type0.1mmCenter

SGD 842.59

1 Piece(s) 9 Day(s) or more 1041~6041~60100.1~[Micrometer Head] Fine Pitch Micro5050144.2[Disc] Plate ClampSymmetrical Type0.1mmCenter

SGD 687.50

1 Piece(s) 9 Day(s) or more 1041~6041~60100.1~[Micrometer Head] Standard Micrometer5050144.2[Disc] Plate ClampStandard Type0.5mmSide

SGD 749.53

1 Piece(s) 9 Day(s) or more 1041~6041~60100.1~[Micrometer Head] Standard Micrometer5050144.2[Disc] Operation side plate clampStandard Type0.5mmSide

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)