(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 26/5/2024 to 7:00 (SGT) 27/5/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Grade Aluminum XY Stage (Manual Stage) (Part Numbers)

High-Grade Aluminum XY Stage (Manual Stage)

Click this image to zoom it.

Move the mouse over the image to zoom

  • High-Grade Aluminum XY Stage (Manual Stage)
  • High-Grade Aluminum XY Stage (Manual Stage)
  • High-Grade Aluminum XY Stage (Manual Stage)
  • High-Grade Aluminum XY Stage (Manual Stage)

[Features]
• Offers both rigidity and low weight by utilizing aluminum alloy as the main material and an HG-VCR guidance method
• Standard and inverse models available, giving left/right symmetry
• Standard micron and fine pitch micron feeds available
• Wide-ranging applications, for example, positioning of cameras, sensors, and other items

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LD-7047-CR8

Part Number
LD-7047-CR8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

SGD 1,090.22

1 Piece(s) 9 Day(s) or more 1061~9061~9050.1~100[Micrometer Head] Fine Pitch Micro707078.40.20.060.2Symmetrical Type0.1mmCenter

Loading...

  1. 1

Basic Information

Table Material Aluminum alloy Table Surface Treatment Black anodize satined Travel Guide V Groove And Cross Roller
Parallelism(µm) 50 Clamp Type Plate Clamp Moving Direction 2 Direction of XY Axis

Please check the type/dimensions/specifications of the part LD-7047-CR8 in the High-Grade Aluminum XY Stage (Manual Stage) series.

Similar Part Numbers

Part Number
LD-3047-CR8
LD-3047-S1
LD-3047-S8
LD-7047-S1
LD-7047-S6
LD-7047-S8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

SGD 808.94

1 Piece(s) 9 Day(s) or more 1026~4026~405~30[Micrometer Head] Fine Pitch Micro303019.6222Symmetrical Type0.1mmCenter

SGD 653.85

1 Piece(s) 7 Day(s) or more 1026~4026~405~30[Micrometer Head] Standard Micrometer303019.6222Standard Type0.5mmSide

SGD 808.94

1 Piece(s) 9 Day(s) or more 1026~4026~405~30[Micrometer Head] Fine Pitch Micro303019.6222Standard Type0.1mmSide

SGD 935.12

1 Piece(s) 9 Day(s) or more 1061~9061~9050.1~100[Micrometer Head] Standard Micrometer707078.40.20.060.2Standard Type0.5mmSide

SGD 842.06

1 Piece(s) 9 Day(s) or more 1061~9061~9050.1~100[Feed Screw] Feed Screw707078.40.20.060.2Standard Type0.5mmSide

SGD 1,090.22

1 Piece(s) 9 Day(s) or more 1061~9061~9050.1~100[Micrometer Head] Fine Pitch Micro707078.40.20.060.2Standard Type0.1mmSide

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)