(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Grade X-Axis Stage (Manual Stage) (Part Numbers)

High-Grade X-Axis Stage (Manual Stage)

[Features]
· Stage offering high precision and high rigidity utilizing the HG-VCR method.
· Both the standard and symmetric types can be configured symmetrically.
· Feed screw, standard micro, and fine-pitched micro feeding methods are available.
· Clamp types include plate clamps and operation-side clamps.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LS-4042-SR8
LS-4042-SR8-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

SGD 406.17

1 Piece(s) 9 Day(s) or more 1026~4026~4050.1~100[Micrometer Head] Fine Pitch Micro404098[Disc] Plate ClampSymmetrical Type0.1mmSide

SGD 437.19

1 Piece(s) 9 Day(s) or more 1026~4026~4050.1~100[Micrometer Head] Fine Pitch Micro404098[Disc] Operation side plate clampSymmetrical Type0.1mmSide

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Black oxide chromium Travel Guide Cross Roller
Product Category Main Body Type X Stage Parallelism(µm) 15
Moment Rigidity And Pitch Rigidity("/N•cm) 0.04 Moment Rigidity And Yaw Rigidity("/N•cm) 0.04 Moment Rigidity And Roll Rigidity("/N•cm) 0.02
Moving Direction X Axis 1 Direction

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)