(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Z Lifting Stage (Motorized Stage) (Part Numbers)

Z Lifting Stage (Motorized Stage)

[Features]
· A high precision Z lifting stage that uses a V groove and cross roller for the travel guide.
· Types with different movement amounts are available for each of the stage surface areas of 90 mm × 90 mm and 125 mm × 125 mm.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, and other items.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ALV-104-HP

Part Number
ALV-104-HP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMotor Used Main Material Stage surface (length)
(mm)
Stage surface (width)
(mm)
Stroke (Z Distance)
(mm)
Surface Treatment Load Capacity (Range)
(N)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Feed screw pitch
(mm)

SGD 5,929.11

1 Piece(s) 10 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK564NBWSteel1251250~40Kanigen Plating50.1~10098110.05-

Loading...

  1. 1

Basic Information

Type Z Stage Travel Guide V Groove And Cross Roller Moving Direction Z Axis 1 Direction
Scale No

Please check the type/dimensions/specifications of the part ALV-104-HP in the Z Lifting Stage (Motorized Stage) series.

Similar Part Numbers

Part Number
ALV-102-HP
ALV-901-HP
ALV-902-HP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMotor Used Main Material Stage surface (length)
(mm)
Stage surface (width)
(mm)
Stroke (Z Distance)
(mm)
Surface Treatment Load Capacity (Range)
(N)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Feed screw pitch
(mm)

SGD 5,306.57

1 Piece(s) 10 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK545NBWSteel1251250~20Kanigen Plating50.1~100981.51.50.051

SGD 4,666.31

1 Piece(s) 10 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK543NBWAluminum Alloy90900~10White Anodizing Satin30.1~50490.50.50.031

SGD 5,132.15

1 Piece(s) 10 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK543NBWAluminum Alloy90900~20White Anodizing Satin30.1~50490.60.60.051

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)