(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PTFE Connection Joint I Type (14942)

PTFE Connection Joint I Type 14942

Fluororesin (PTFE) tube fitting.

[Features]
· Use connection joint I type for connecting fluororesin tubes.
· Tube seal uses Soroban type seal

PDF

Japanese Only

Part Number

Configured Part Number is shown.

14942

 
Part Number
14942
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D. (mm) Orifice Dia
(mm)

SGD 50.73

1 Piece(s) 37 Day(s) 6

Loading...

  1. 1

Basic Information

Connection Type Pipe⇔Pipe, same diameters connection Type Fitting Body Material PTFE
Pipe-to-Pipe Equal Dia. Connection Type Cross-shaped connection I type Max. Operating Temperature (Material Base Reference Value)(°C) 260

Please check the type/dimensions/specifications of the part 14942 in the PTFE Connection Joint I Type series.

Similar Part Numbers

Part Number
14943
14944
14945
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D. (mm) Orifice Dia
(mm)

SGD 52.65

1 Piece(s) 29 Day(s) 8

SGD 58.55

1 Piece(s) 18 Day(s) 10

SGD 66.27

1 Piece(s) 20 Day(s) 1210φ

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)