(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PTFE Coupling

PTFE Coupling

Fluororesin (PTFE) coupling. Both sides have tapered male threads.

[Features]
· Both sides have tapered male threads

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4201
4202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of connection screw Nominal

SGD 34.44

1 Piece(s) 8 Day(s) or more 1/4BCL-1

SGD 53.72

1 Piece(s) 4 Day(s) or more 3/8BCL-2

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Type Fitting Body Material PTFE
Thread-to-Thread Connection Shape Coupling Types of connection screw Rc Max. Operating Temperature (Material Base Reference Value)(°C) 260

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)