(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Smart Fiber Amplifier [E3X-HD] (Part Numbers)

Smart Fiber Amplifier [E3X-HD]

Anyone can easily set the optimum.
A smart fiber amplifier capable of long-term stable detection.
[Features]
・ Equipped with "smart tuning" that automatically sets the ideal settings with the touch of a button
・ Easy setting for anyone with a design that pursues usability
・ Detects dirt, vibration, and LED deterioration, and automatically corrects the amount of light received and the amount of light projected
・ Stable detection of low-reflection detectors and large detectors with overwhelming power at the highest level in its class (Equipped with GIGARAY II)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E3X-HD41 5M

 
Part Number
E3X-HD41 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature
(°C)
Amplifier Function (Selectable only when Amplifier is installed) Output Mode Connection Method Cable length
(m)
Timer Spot Dia.
(mm)
Response time (standard mode)
(ms)
Numbers of beam channel Applicable Sensors Overview Input/Output Mounting Method Detection Distance details
(mm)

SGD 135.60

1 Piece(s) 4 Day(s) or more ---Standard-[Plastic] PolycarbonateAmplifier Separation Type-Standard-25~55Derivative Action / Response time setting / Power Tuning FunctionPNP open-collectorPre-wired5OFF-delay / ON-delay / one-shotφ2.41-Compatible connector (E3X-CN11, E3X-CN12)----

Loading...

  1. 1

Basic Information

Type Smart Fiber Sensor (Amplifier) Light Source Red light emitting diode Ambient Operating Temperature(%) 35::85
Protection Structure IP50 Power Supply Voltage(V) 12-24 V DC Operation Mode Light ON/Dark-ON (selectable)
Shape (amplifier) Square shape

Please check the type/dimensions/specifications of the part E3X-HD41 5M in the Smart Fiber Amplifier [E3X-HD] series.

Similar Part Numbers

Part Number
E3X-HD11 5M
E3X-HD14
E3X-HD41 2M
E3X-HD44
E3X-HD6
E3X-HD8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature
(°C)
Amplifier Function (Selectable only when Amplifier is installed) Output Mode Connection Method Cable length
(m)
Timer Spot Dia.
(mm)
Response time (standard mode)
(ms)
Numbers of beam channel Applicable Sensors Overview Input/Output Mounting Method Detection Distance details
(mm)

SGD 249.39

1 Piece(s) Same day Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Integrated Single UseStandard[Square] Square shape[Plastic] Heat Resistant ABSAmplifier only-Standard / Cold Resistance-25~45Power Tuning Function / Response time setting / Threshold Automatic CorrectionPNP open-collectorPre-wired5------1 Output--

SGD 200.38

1 Piece(s) 4 Day(s) or more ---Standard-[Plastic] PolycarbonateAmplifier Separation Type-Standard-25~55Power Tuning Function / Response time setting / Derivative ActionNPN open-collectorConnector (M8)-OFF-delay / ON-delay / one-shotφ2.41-Compatible connector (E3X-CN11, E3X-CN12)----

SGD 203.28

1 Piece(s) Same day Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Integrated Single UseStandard[Square] Square shape[Plastic] Heat Resistant ABSAmplifier only~300Cold Resistance / Oil Resistant / Standard-25~45Power Tuning Function / Response time setting / Threshold Automatic CorrectionPNP open-collectorPre-wired2OFF-delay / ON-delay / one-shotφ2.412--1 OutputDIN rail or optional bracket (type E39-L143)240

SGD 210.54

1 Piece(s) 4 Day(s) or more -----[Plastic] PolycarbonateAmplifier only~400Standard-30~70Power Tuning FunctionPNP open-collectorM8 Connector---1-Compatible connector (XS3F-M42*-40*-A)Smart fiber sensor, M8 connector type (4 pin)1 OutputDIN rail or optional bracket (type E39-L143)350

SGD 157.72

1 Piece(s) Same day Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Integrated Single UseStandard[Square] Square shape[Plastic] Heat Resistant ABSAmplifier only~300Cold Resistance / Standard-25~45Power Tuning Function / Response time setting / Threshold Automatic CorrectionNPN open-collectorConnector (reduced wiring)-OFF-delay / ON-delay / one-shotφ2.412Compatible connector (E3X-CN11, E3X-CN12)-1 OutputDIN rail or optional bracket (type E39-L143)240

SGD 194.81

1 Piece(s) 4 Day(s) or more Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Integrated Single UseStandard[Square] Square shape[Plastic] Heat Resistant ABSAmplifier only~300Cold Resistance / Standard-25~45Power Tuning Function / Response time setting / Threshold Automatic CorrectionPNP open-collectorConnector (reduced wiring)-OFF-delay / ON-delay / one-shotφ2.412Compatible connector (E3X-CN11, E3X-CN12)-1 OutputDIN rail or optional bracket (type E39-L143)240

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)