(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

K Series Tensile Coil Spring (Japan Spring Manufactures Association Standard)【1-20 Pieces Per Package】 (Part Numbers)

K Series  Tensile Coil Spring (Japan Spring Manufactures Association Standard)

Click this image to zoom it.

Move the mouse over the image to zoom

  • K Series  Tensile Coil Spring (Japan Spring Manufactures Association Standard)
  • K Series  Tensile Coil Spring (Japan Spring Manufactures Association Standard)
  • On Sale Till 31/03/2025

- K Series Tensile Coil Spring (Japan Spring Manufactures Association Standard) from KS SANGYO.
- The wire material of spring is made of stainless-steel wire (SUS304-WPB).
- The outer diameter of spring can be selected from 2 mm to 20 mm.
- The free length of spring can be selected from 6.8 mm to 162.2 mm.
- The initial tension of spring can be selected from 0.049 N to 27.93 N.
- The wire diameter can be selected from 0.2 mm to 2 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

2104

 
Part Number
2104
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAllowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil Outer Dia. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

SGD 20.35

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 108.01~15.009.16379.846.752.31280.20680.662.510

Loading...

  1. 1

Basic Information

Material SUS 304-WPB Type Standard Type Hook Opposing Angle 180° (Standard)

Please check the type/dimensions/specifications of the part 2104 in the K Series Tensile Coil Spring (Japan Spring Manufactures Association Standard) series.

Similar Part Numbers

Part Number
2004
2005
2006
2105
2106
2107
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAllowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil Outer Dia. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

SGD 20.35

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10~1.250.88234.716.220.17640.03820.262.520

SGD 20.35

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10~1.250.68616.17.92.50.10780.07060.215.520

SGD 20.35

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10~1.250.68622.59.72.50.10780.04510.224.520

SGD 20.35

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101.26~3.502.05845.918.76.30.2450.06660.415.520

SGD 20.35

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101.26~3.502.05864.422.36.30.2450.04310.424.520

SGD 20.35

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101.26~3.502.05896.728.36.30.2450.02650.439.510

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)