(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

D Series Compression Coil Spring (DIN 2098 Standard)【1-20 Pieces Per Package】 (Part Numbers)

D Series  Compression Coil Spring (DIN 2098 Standard)

Click this image to zoom it.

Move the mouse over the image to zoom

  • D Series  Compression Coil Spring (DIN 2098 Standard)
  • D Series  Compression Coil Spring (DIN 2098 Standard)

Cylindrical compression coil spring following the DIN 2098 standard, popular in Germany.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number
5597
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Material Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Qty. of Internal Pkg.

SGD 22.81

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1021.59.612.623.716150.01~230.00211.68SWP-B1.6Polishing on Both Ends7.55

Loading...

  1. 1
 

Basic Information

Solid Length(mm) 0

Please check the type/dimensions/specifications of the part 5597 in the D Series Compression Coil Spring (DIN 2098 Standard) series.

Similar Part Numbers

Part Number
5004
5005
5006
5598
5599
5600
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Material Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Qty. of Internal Pkg.

SGD 20.35

20 Pieces Per Package

1 Pack(s) Same day 102.70.61.80.5684~1.500.5292SUS304WPB0.1No Polishing on Either Ends14.520

SGD 20.35

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 103.90.62.50.3822~1.500.5292SUS304WPB0.1No Polishing on Either Ends20.520

SGD 20.35

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101.20.730.71.0192~1.500.4508SUS304WPB0.1No Polishing on Either Ends5.520

SGD 27.67

5 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1031.59.617.915.386150.01~230.00211.68SWP-B1.6Polishing on Both Ends10.55

SGD 27.67

5 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10459.624.810.388150.01~230.00211.68SWP-B1.6Polishing on Both Ends14.55

SGD 27.67

5 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1065.59.635.27.046150.01~230.00211.68SWP-B1.6Polishing on Both Ends20.55

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)