(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

All Stainless Steel Body Proximity Sensor [E2EF] (Part Numbers)

All Stainless Steel Body Proximity Sensor [E2EF]
  • On Sale Till 31/03/2025

"Long range" metal head proximity sensor that withstands harsh environments where the workpiece can rub against the sensor

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E2EF-QX2D1 2M

 
Part Number
E2EF-QX2D1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Case Material Detecting Surface Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Types Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

SGD 239.04

SGD 47.81

1 Piece(s) Same day ~2Standard / Sputtering Resistance / Non-chipping / Cold ResistanceStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coatingM820.1~3025-Pre-wired model-2StandardVinyl (PVC) insulated round cord (flame retardant), φ4, 2-core--2

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Amplifier Amplifier Built-in Type Acquired Standards CE / UL / IEC
Protection Structure (IEC) IP67 Power Type Direct Current 2-Wire Type Power Supply Voltage 10-30 VDC
Output Mode DC 2-wire polarized Operation Mode NO

Please check the type/dimensions/specifications of the part E2EF-QX2D1 2M in the All Stainless Steel Body Proximity Sensor [E2EF] series.

Similar Part Numbers

Part Number
E2EF-QX12D1 2M
E2EF-QX2D1-M1TGJ 0.3M
E2EF-QX3D1 2M
E2EF-QX7D1 2M
E2EF-X2D1 2M
E2EF-X2D1-M1TGJ 0.3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Case Material Detecting Surface Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Types Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

SGD 738.05

1 Piece(s) 89 Day(s) ~20Standard / Sputtering Resistance / Non-chipping / Cold ResistanceStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coatingM3040.1~5043-Pre-wired model-2StandardVinyl (PVC) insulated round cord (flame retardant), φ6, 2-core--12

SGD 579.75

1 Piece(s) Same day ~2Standard / Sputtering Resistance / Non-chipping / Cold ResistanceStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coatingM820.1~3025-Pre-wired smartclick connector model (M12)-0.3StandardVinyl (PVC) insulated round cord (flame retardant), φ4--2

SGD 249.16

1 Piece(s) Same day ~3Standard / Sputtering Resistance / Non-chipping / Cold ResistanceStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coatingM1250.1~6033-Pre-wired model-2StandardVinyl (PVC) insulated round cord (flame retardant), φ6, 2-core--3

SGD 263.34

1 Piece(s) Same day ~10Standard / Sputtering Resistance / Non-chipping / Cold ResistanceStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coatingM1830.1~4036-Pre-wired model-2StandardVinyl (PVC) insulated round cord (flame retardant), φ6, 2-core--7

SGD 172.18

1 Piece(s) Same day ~2Standard / Sputtering Resistance / Non-chippingStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coatingM820.1~3025Standard typePre-wired model-2-Vinyl (PVC) insulated round cord (flame retardant), φ4--2

SGD 176.25

1 Piece(s) 4 Day(s) or more ~2Standard / Non-chipping / Cold Resistance[Stainless Steel] Stainless Steel (SUS303)[Stainless Steel] Stainless Steel (SUS303)M820.1~3025-Pre-wired smartclick connector model (M12)-0.3StandardVinyl (PVC) insulated round cord (flame retardant), φ4--2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)