(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Free Bear D-type (Bolt Type) (Part Numbers)

Free Bear D-type (Bolt Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Free Bear D-type (Bolt Type)
  • Free Bear D-type (Bolt Type)
  • Free Bear D-type (Bolt Type)

- FREEBEAR offers the Free bearing D-type (Bolt Mounting type) for industrial applications.
- This design features a specialized tray structure suitable for downward positioning and caster replacement.
- The Free bearing D-type is compatible with M8, M10, and M20 mounting screws.
- It is constructed with steel or stainless steel for the body and ball material.
- The allowable load capacity can be reached up to 1962 N.
- Stainless steel variants utilize SUS440C for the main ball material.

PDF

Part Number

Configured Part Number is shown.

S-6D

Specification

●Allowable Weight(kg):50
●SPQ(piece):20
●For downward
Part Number
S-6D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Application Mounting Height
(mm)
Mounting Screw Size Dust Proofing

SGD 176.85

1 Piece(s) 8 Day(s) -100.1~500.0490.5[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel3119.05Downward32.5M8Presence

Loading...

  1. 1
 

Basic Information

Type Standard Shape Round-shaped male screw

Please check the type/dimensions/specifications of the part S-6D in the Free Bear D-type (Bolt Type) series.

Similar Part Numbers

Part Number
C-12HD
C-4D
C-5D
C-6D
C-8D
C-8DA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Application Mounting Height
(mm)
Mounting Screw Size Dust Proofing

SGD 571.94

1 Piece(s) 11 Day(s) -500.1~50001962[Steel] Steel[Steel] Steel7538.1Downward70M20-

SGD 33.41

1 Piece(s) 8 Day(s) 1050.1~100.098.1[Steel] Steel[Steel] Steel20.512.7Downward19M8-

SGD 37.07

1 Piece(s) 8 Day(s) 10100.1~500.0196.2[Steel] Steel[Steel] Steel2415.875Downward25M8-

SGD 49.57

1 Piece(s) 4 Day(s) or more 10100.1~500.0490.5[Steel] Steel[Steel] Steel3119.05Downward32.5M8-

SGD 100.26

1 Piece(s) 8 Day(s) -500.1~5000784.8[Steel] Steel[Steel] Steel4225.4Downward45M10-

SGD 146.24

1 Piece(s) 8 Day(s) -500.1~5000784.8[Steel] Steel[Steel] Steel4225.4Down Mount (with Grease Nipple)45M10-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)