(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Inner Ring IR

Inner Ring IR
  • Volume Discount

Inner ring for needle roller bearing. Hardening and precision machining of the shaft can be omitted.

[Features]
· Used when the shaft cannot be used as a raceway for needle roller and cage assemblies.
· Designed to be space-saving with a low cross-sectional height.
· For the following purposes, the outer diameter is chamfered.
· Allows easy insertion into needle roller bearings.
· Protects the seal lip during installation.
· Hardened and precision machined.
· With outer diameter lead chamfering and oil hole.
· For shaft diameters from 5 mm to 380 mm

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IR7X10X10.5
IR7X10X16
IR8X12X12.5
IR10X14X13
IR12X15X16
IR12X15X16.5
IR12X16X13
IR12X16X16
IR14X17X17
IR15X18X16
IR15X19X20
IR17X20X20
IR20X25X20
IR22X26X20
IR25X30X20
IR25X30X30
IR25X30X38.5
IR30X35X20
IR30X35X30
IR35X40X17
IR35X40X20
IR40X45X20
IR40X48X40
IR50X60X25
IR55X63X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSI.D.
(φ)
O.D.
(φ)
Width
(mm)

SGD 3.16

1 Piece(s) 4 Day(s) or more 1071010.5

SGD 8.07

1 Piece(s)Available 9 Day(s) or more 1071016

SGD 2.91

1 Piece(s) 4 Day(s) or more 1081212.5

SGD 3.78

1 Piece(s) 4 Day(s) or more 10101413

SGD 3.49

1 Piece(s) 4 Day(s) or more 10121516

SGD 3.49

1 Piece(s) 4 Day(s) or more 10121516.5

SGD 4.53

1 Piece(s) 9 Day(s) or more 10121613

SGD 3.49

1 Piece(s) 4 Day(s) or more 10121616

SGD 3.34

1 Piece(s) 9 Day(s) or more 10141717

SGD 3.63

1 Piece(s) 4 Day(s) or more 10151816

SGD 3.78

1 Piece(s) 4 Day(s) or more 10151920

SGD 4.06

1 Piece(s) 9 Day(s) or more 10172020

SGD 4.36

1 Piece(s) 4 Day(s) or more 10202520

SGD 4.80

1 Piece(s) 4 Day(s) or more 10222620

SGD 4.80

1 Piece(s) 9 Day(s) or more 10253020

SGD 7.88

1 Piece(s) 4 Day(s) or more 10253030

SGD 7.88

1 Piece(s) 4 Day(s) or more 10253038.5

SGD 5.24

1 Piece(s) 14 Day(s) or more 10303520

SGD 8.17

1 Piece(s) 4 Day(s) or more 10303530

SGD 6.12

1 Piece(s) 4 Day(s) or more 10354017

SGD 6.42

1 Piece(s) 14 Day(s) or more 10354020

SGD 6.99

1 Piece(s) 9 Day(s) or more 10404520

SGD 15.75

1 Piece(s) 4 Day(s) or more 10404840

SGD 9.64

1 Piece(s) 9 Day(s) or more 10506025

SGD 9.93

1 Piece(s) 4 Day(s) or more 10556325

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)