(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Brushless Motor, BLV Series (Part Numbers)

Brushless Motor, BLV Series

The BLV series is a brushless motor that uses DC power supply input to achieve a high output of 200W / 400W. Available in wide variety of types that can be selected in accordance with the application.

(i)Caution

  • The product image is a representative image.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BLV620K100S-1

Part Number
BLV620K100S-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Motor Type Main Body Shape Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Electromagnetic Brakes Shaft end shape Cable Length
(m)
Reduction Ratio Motor Protection Structure Output Details
(W)
Power Supply Voltage Gearhead Size Symbol Driver Product Type RoHS Compliant Weight
(kg)

SGD 1,429.00

1 Piece(s) 27 Day(s) [Set] Motor UnitStandardSquare104200DC SpecificationsSingle-phaseParallel ShaftsNoCombination Type1100--------

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BLV620K100S-1 in the Brushless Motor, BLV Series series.

Similar Part Numbers

Part Number
BLV620K100F-1
BLV620K100F-2
BLV620K100F-3
BLV620K100S-2
BLV620K100S-3
BLV620K10F-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Motor Type Main Body Shape Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Electromagnetic Brakes Shaft end shape Cable Length
(m)
Reduction Ratio Motor Protection Structure Output Details
(W)
Power Supply Voltage Gearhead Size Symbol Driver Product Type RoHS Compliant Weight
(kg)

SGD 1,550.00

1 Piece(s) 27 Day(s) [Set] Motor UnitStandardSquare104200DC SpecificationsSingle-phase[Hollow Shaft] Hollow ShaftNoCombination Type1100--------

SGD 1,551.00

1 Piece(s) 27 Day(s) [Set] Motor UnitStandardSquare104200DC SpecificationsSingle-phase[Hollow Shaft] Hollow ShaftNoCombination Type2100--------

SGD 1,552.00

1 Piece(s) 27 Day(s) [Set] Motor UnitStandardSquare104200DC SpecificationsSingle-phase[Hollow Shaft] Hollow ShaftNoCombination Type3100--------

SGD 1,430.00

1 Piece(s) 27 Day(s) [Set] Motor UnitStandardSquare104200DC SpecificationsSingle-phaseParallel ShaftsNoCombination Type2100--------

SGD 1,431.00

1 Piece(s) 27 Day(s) [Set] Motor UnitStandardSquare104200DC SpecificationsSingle-phaseParallel ShaftsNoCombination Type3100--------

SGD 1,533.00

1 Piece(s) 27 Day(s) [Set] Motor UnitStandardSquare104200DC SpecificationsSingle-phase[Hollow Shaft] Hollow ShaftNoCombination Type110--------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)