(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Even though it is a small proximity sensor, the installation is surprisingly easy.
[Features]
· M4, ø5.4, ø6.5 size, non-shielded, connector relay type, connector type additions for all 108 variations
· High-speed response frequency for stable detection of moving work Max. 5kHz
· With four indicator lights, easy alignment of indicator lights
· reduction of jig manufacturing man-hours with dedicated mounting brackets
· for protection against breakage stainless steel spiral tube available (for M4, M5 use only)
Japanese Only
Part Number
Configured Part Number is shown.
E2E-C06S02-MC-B1
Part Number |
---|
E2E-C06S02-MC-B1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Detecting Surface Material | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Types | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 100.79 | 1 Piece(s) | 7 Day(s) or more | Cylindrical Column Type | ~2 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 6.5 | 40.1~50 | 43.5 | CE / UL / IEC | - | PNP Open Collector | NO | Connector model (M8), 3 pin | ①+V, ③0V, ④Control Output | - | Standard | Vinyl (PVC) insulated round cord | - | - | 2 |
Loading...
Detected Objects | Magnetic Metal | Detection Direction | Front Surface | Amplifier | Amplifier Built-in Type |
---|---|---|---|---|---|
Protection Structure (IEC) | IP67 | Power Type | Direct Current 3-Wire Type | Power Supply Voltage | 10-30 VDC |
Please check the type/dimensions/specifications of the part E2E-C06S02-MC-B1 in the Small-Diameter Proximity Sensor [E2E] series.
Part Number |
---|
E2E-C03SR8-WC-B1 2M |
E2E-C03SR8-WC-C1 2M |
E2E-C03SR8-WC-C1 5M |
E2E-C06S02-MC-C1 |
E2E-C06S02-WC-C1 2M |
E2E-C06S02-WC-C1 5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Detecting Surface Material | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Types | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 135.52 | 1 Piece(s) | 4 Day(s) or more | Cylindrical Column Type | ~1 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 3 | 20.1~30 | 27.1 | IEC / UL / CE | - | PNP Open Collector | NO | Pre-wired model | Brown + V, black output, blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.4, 3-core | - | - | 0.8 | ||
SGD 135.52 | 1 Piece(s) | Same day | Cylindrical Column Type | ~1 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 3 | 20.1~30 | 27.1 | IEC / UL / CE | - | NPN Open Collector | NO | Pre-wired model | Brown + V, black output, blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.4, 3-core | - | - | 0.8 | ||
SGD 138.52 | 1 Piece(s) | Same day | Cylindrical Column Type | ~1 | Standard / Mini Type / Oil Resistance Reinforcement | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 3 | 20.1~30 | 27.1 | IEC / UL / CE | Small Diameter | Direct Current 3-Wire Type NPN Open Collector Output | NO | Pre-wired model | - | 5 | - | Standard PVC cord | - | - | 0.8 | ||
SGD 125.80 | 1 Piece(s) | 31 Day(s) | Cylindrical Column Type | ~2 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 6.5 | 40.1~50 | 43.5 | IEC / UL / CE | - | NPN Open Collector | NO | Connector model (M8), 3 pin | ①+V, ③0V, ④Control Output | - | Standard | Vinyl (PVC) insulated round cord | - | - | 2 | ||
SGD 95.83 | 1 Piece(s) | Same day | Cylindrical Column Type | ~2 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 6.5 | 30.1~40 | 36 | IEC / UL / CE | - | NPN Open Collector | NO | Pre-wired model | Brown + V, black output, blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 3-core | - | - | 2 | ||
SGD 99.79 | 1 Piece(s) | 4 Day(s) or more | Cylindrical Column Type | ~2 | Standard / Mini Type / Oil Resistance Reinforcement | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 6.5 | 30.1~40 | 36 | IEC / UL / CE | Small Diameter | Direct Current 3-Wire Type NPN Open Collector Output | NO | Pre-wired model | - | 5 | - | Standard PVC cord | - | - | 2 |
How can we improve?
How can we improve?