(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fluorine resin impregnated glass cloth containing carbon with Chukoh flow carbon adhesive tape (anti-static type 500 series)

Fluorine resin impregnated glass cloth containing carbon with Chukoh flow carbon adhesive tape (anti-static type 500 series)

Standard Unit Price:
SGD 3,145.79
Days to Ship :
10 Day(s)

An antistatic treated type. Ideal for environments sensitive to static electricity.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    1000
  • Length(m)
    10
  • Nominal thickness(mm)
    0.18
  • Maximum Operating Temperature(°C)
    200
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
10 Day(s)
SGD 3,145.79

Part Number : AGB-500-6-1000-10M
Days to Ship 10 Day(s)
Standard Unit Price SGD 3,145.79
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    1000
  • Length(m)
    10
  • Nominal thickness(mm)
    0.18
  • Maximum Operating Temperature(°C)
    200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)