(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LA Coupling, P-LA Type, Elbow L

LA Coupling, P-LA Type, Elbow L

P-LA type with copper alloy lock ring; for polyethylene pipes only.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PLA-L-1/2B-C
PLA-L-1/2B-W
PLA-L-1B-C
PLA-L-1B-W
PLA-L-2B-C
PLA-L-2B-W
PLA-L-3/4B-C
PLA-L-3/4B-W
PLA-L-3B-C
PLA-L-3B-W
PLA-L-11/2B-C
PLA-L-11/2B-W
PLA-L-11/4B-C
PLA-L-11/4B-W
PLA-L-21/2B-C
PLA-L-21/2B-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.
(φ)
Surface Treatment Working Temperature Range
(℃)
Applicable Pipe Nominal diameter (B)

SGD 24.93

1 Piece(s) 13 Day(s) or more Poly Pipe21.7Commercial Coated Article (Epoxy Resin) (End-C)-10~401/2

SGD 23.79

1 Piece(s) 13 Day(s) or more Poly Pipe21.7White Products (Zinc Plated)(The End-W)-10~601/2

SGD 40.44

1 Piece(s) 13 Day(s) or more Poly Pipe34.0Commercial Coated Article (Epoxy Resin) (End-C)-10~401

SGD 38.00

1 Piece(s) 13 Day(s) or more Poly Pipe34.0White Products (Zinc Plated)(The End-W)-10~601

SGD 88.61

1 Piece(s) 13 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.5Commercial Coated Article (Epoxy Resin) (End-C)-10~402

SGD 81.63

1 Piece(s) 13 Day(s) or more Steel pipe / PVC Pipe / Poly Pipe60.5White Products (Zinc Plated)(The End-W)-10~602

SGD 30.60

1 Piece(s) 13 Day(s) or more Poly Pipe27.2Commercial Coated Article (Epoxy Resin) (End-C)-10~403/4

SGD 28.51

1 Piece(s) 13 Day(s) or more Poly Pipe27.2White Products (Zinc Plated)(The End-W)-10~603/4

SGD 227.49

1 Piece(s) 13 Day(s) or more Poly Pipe89.1Commercial Coated Article (Epoxy Resin) (End-C)-10~403

SGD 193.89

1 Piece(s) 13 Day(s) or more Poly Pipe89.1White Products (Zinc Plated)(The End-W)-10~603

SGD 63.06

1 Piece(s) 13 Day(s) or more Poly Pipe48.6Commercial Coated Article (Epoxy Resin) (End-C)-10~401 1/2

SGD 58.59

1 Piece(s) 13 Day(s) or more Poly Pipe48.6White Products (Zinc Plated)(The End-W)-10~601 1/2

SGD 48.86

1 Piece(s) 13 Day(s) or more Poly Pipe42.7Commercial Coated Article (Epoxy Resin) (End-C)-10~401 1/4

SGD 45.72

1 Piece(s) 13 Day(s) or more Poly Pipe42.7White Products (Zinc Plated)(The End-W)-10~601 1/4

SGD 179.63

1 Piece(s) 13 Day(s) or more Poly Pipe76.3Commercial Coated Article (Epoxy Resin) (End-C)-10~402 1/2

SGD 152.03

1 Piece(s) 13 Day(s) or more Poly Pipe76.3White Products (Zinc Plated)(The End-W)-10~602 1/2

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Elbow Maximum Operating Pressure(MPa) 0.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)