(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, General Type, Water Faucet Reducing Elbow

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, General Type, Water Faucet Reducing Elbow

[Features]
• Screw-in with pipe end anti-corrosive fitting.
• Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.
• A core with double lip and O-ring packing is used for controlling water outlets and inlets to the pipe end, thereby giving excellent resistance to rust water due to aging.
• The combination of RCF-KZ and fittings for heterogeneous pipes prevents electric corrosion due to contact between dissimilar metals.
• From newly-installed pipes to repaired and corrected pipes, all piping scenes are supported by screw-in pipe end corrosion-proof fittings and pipe end corrosion-proof LA fittings.
• Ready compatibility to various constructions.
• Non-PVC material is used in the resin of pipe-end anti-corrosive fittings.
• Lead-free material is also used in copper alloys.
• Our eco-friendly product can be safely used in the piping of drinking water.
• Get the perfect pipes, which are easy on the environment and have excellent earthquake resistance, just by machining a rolled thread to the polyethylene powder lining steel pipe used for water supply.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RCF-K-ARL-1X1/2B
RCF-K-ARL-1X3/4B
RCF-K-ARL-3/4X1/2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 12.10

1 Piece(s) 13 Day(s) or more 1B(25A)1/2B(15A)

SGD 13.51

1 Piece(s) 13 Day(s) or more 1B(25A)3/4B(20A)

SGD 9.62

1 Piece(s) 13 Day(s) or more 3/4B(20A)1/2B(15A)

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40) Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Blue Coating Operating Temperature Range(°C) 0::40
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)