(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Sink Shackle

Part Number

Configured Part Number is shown.

Part Number
CSL-4
CSL-5
CSL-6
CSL-8
CSL-10
CSL-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)
Inside Diameter Length L
(mm)

SGD 8.35

1 Piece(s) 7 Day(s) 63945032

SGD 8.57

1 Piece(s) 11 Day(s) 64059040

SGD 9.39

1 Piece(s) 11 Day(s) 641617048

SGD 11.91

1 Piece(s) 11 Day(s) 642825062

SGD 18.36

1 Piece(s) 11 Day(s) 6431035078

SGD 27.26

1 Piece(s) 11 Day(s) 6441242096

Loading...

  1. 1

Basic Information

Type Shackle Material Stainless SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)