(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A variety of shapes, sizes, and materials for different mounting conditions and specifications are available. Supports various applications, such as connections to air piping in factories, pneumatic tools, etc. Also has excellent socket and plug compatibility
[Features]
• The lock mechanism of the ball and sleeve prevents detachment of the socket and plug caused by vibration after connection, external shock, etc.
• Specifications are identical to the AL type 20 model.
• The steel main body is chrome-plated.
• Plug can be connected with all AL Type 20 models.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
CAL21SAL |
CAL22SAL |
CAL22SBL |
CAL23SBL |
CAL24SAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable Hose |
---|---|---|---|---|---|
SGD 12.14 | 1 Piece(s) | 6 Day(s) or more | 8×5 | ||
SGD 12.14 | 1 Piece(s) | 6 Day(s) or more | 9×6 | ||
SGD 22.82 | 1 Piece(s) | 6 Day(s) or more | 10×6.5 | ||
SGD 12.14 | 1 Piece(s) | 6 Day(s) or more | 12.5×8.5 | ||
SGD 18.98 | 1 Piece(s) | 6 Day(s) or more | 16×11 |
Loading...
Type | Standard | Mount Type | For Polyurethane Tubes | Male/Female | Socket |
---|---|---|---|---|---|
Body Material | Steel (chrome plating) | Seal Material | Nitrile Rubber (NBR) | Applicable Fluid | Air / Oil |
Valve Structure | Single Passage Opening Closing Type | Operating Environment, Applications | Standard / Industrial Machinery | Operating Temperature Range(°C) | -20::+80 |
Max. Operating Pressure(MPa) | 0::1.5 |
How can we improve?
How can we improve?