(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Coupling, AL TYPE10, Socket SF

Quick Coupling, AL TYPE10, Socket SF

Lightweight design and superior operability complete with auto opening/closing valve and single-touch connection. Suitable for manual connection hand tools.

[Features]
· Lightweight design makes it great for direct connection of handheld tools.
· Features excellent workability, and socket and plug return is substantially lighter.
· When used for air piping, the resulting major reduction in leaks will extend compressor life and reduce power consumption.
· Automatically opens and closes a valve via attachment / removal of the built-in valve from the socket side.
· Both socket and plug are compatible regardless of size and shape.
· Fluid can be introduced from either, the socket side or the plug side.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CAL12SF

Part Number
CAL12SF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.76

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Mount Type Female Thread Male/Female Socket Body Material Brass
Applicable Fluid Air Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::+80 Max. Operating Pressure(MPa) 0::1.0
Connection Shape T Rc1/4"

Please check the type/dimensions/specifications of the part CAL12SF in the Quick Coupling, AL TYPE10, Socket SF series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)