(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK (Part Numbers)

Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· A sealed type stainless steel radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.
· Stainless steel 304 is used for the hardware (including the swivel part ball) and the bearing.
· The swivel part is equipped with a light moving bilayer bearing that includes a dust-proof cover.
· Turning is smooth even after withstanding loads for long periods of time.

PDF

Part Number

Configured Part Number is shown.

SUHK-65-YN

 
Part Number
SUHK-65-YN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color

SGD 64.91

1 Piece(s) 8 Day(s) or more 96.5320.01~485.00392[Nylon] Nylon 6Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance552886596536Core: NoneBlack

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Low Floor Heavy Load Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Round hole Application OA equipment, information and communication equipment / Factory facilities Load Category Heavy Load
Metal Fitting Color (Finish) NA Specifications The wheels on earth Floor Protection No Floor Protection
Bearing Stainless Radial Ball Bearing

Please check the type/dimensions/specifications of the part SUHK-65-YN in the Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK series.

Similar Part Numbers

Part Number
SUHK-50-MC
SUHK-50-YN
SUHK-65-MC
SUHK-75-MC
SUHK-75-YN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color

SGD 55.58

1 Piece(s) 16 Day(s) or more 78220.01~320.00294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance552885585032.5Oil ResistanceBlue

SGD 49.59

1 Piece(s) 8 Day(s) or more 78220.01~320.00294[Nylon] Nylon 6Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance552885585032.5Core: NoneBlack

SGD 69.44

1 Piece(s) 8 Day(s) or more 96.5320.01~485.00392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance552886596536Oil ResistanceBlue

SGD 77.47

1 Piece(s) 8 Day(s) or more 108485.01~750.00490[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance634095727539Oil ResistanceBlue

SGD 73.08

1 Piece(s) 8 Day(s) or more 108485.01~750.00490[Nylon] Nylon 6Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance634095727539Core: NoneBlack

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)