(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Freely Swiveling Caster for Scaffolding, SC (Part Numbers)

Freely Swiveling Caster for Scaffolding, SC

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Reinforced structures that emphasize safety (1) (2).
· Reinforced structure (1): Stronger against lateral loads thanks to a special plate.
· Reinforced structure (2): The wheel is securely locked without being damaged thanks to a specially shaped stopper plate.
· The SJ jack type includes a handle for level adjustments.
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with a smooth moving bilayer bearing.
· The WW wheel (white diene rubber) and the WUW wheel (antibacterial white urethane) are ideal for indoor use since it does not easily leave wheel marks on the floor

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

WSC-100

 
Part Number
WSC-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Stem Diameter
(φ mm)
Application Bearing

SGD 56.42

1 Piece(s) 8 Day(s) or more 13980.01~140.0098[Synthetic Rubber] Rubber SBRAbrasion Resistance10035---Made in China-26.6--

Loading...

  1. 1

Basic Information

Caster Type Plug Style Stopper (Detail) Stopper Plate Fitting Material Steel
Application Factory facilities / Vertical lift Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth

Please check the type/dimensions/specifications of the part WSC-100 in the Freely Swiveling Caster for Scaffolding, SC series.

Similar Part Numbers

Part Number
WSC-250
WUWSC-100
WUWSC-130
WUWSC-150
WUWSC-200
WUWSC-250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Stem Diameter
(φ mm)
Application Bearing

SGD 137.83

1 Piece(s) 8 Day(s) or more 300320.01~485.00323[Synthetic Rubber] Rubber SBRAbrasion Resistance25050(Core: steel), high elasticityBlackNo Floor ProtectionMade In Japan7135-Radial ball bearings

SGD 75.40

1 Piece(s) 8 Day(s) or more 13980.01~140.0098[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance10035(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade In Japan3526.6For ScaffoldingRadial ball bearings

SGD 107.55

1 Piece(s) 8 Day(s) or more 186.6140.01~220.00176[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance13042(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade In Japan4535For ScaffoldingRadial ball bearings

SGD 112.18

1 Piece(s) 8 Day(s) or more 196.6140.01~220.00196[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance15045(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade In Japan4535For ScaffoldingRadial ball bearings

SGD 147.05

1 Piece(s) 8 Day(s) or more 247.3220.01~320.00245[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance20045(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade In Japan5835For ScaffoldingRadial ball bearings

SGD 189.28

1 Piece(s) 8 Day(s) or more 300320.01~485.00323[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance25050(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade In Japan7135For ScaffoldingRadial ball bearings

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)