(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Swivel From/to Fixed Switching Caster, Swivel Stopper NJKB (Part Numbers)

Swivel From/to Fixed Switching Caster, Swivel Stopper NJKB

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

NJKB-200UW

 
Part Number
NJKB-200UW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

SGD 135.75

1 Piece(s) 12 Day(s) or more 250220.01~320.00245[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100(115)100(115)14014020045(Core: Steel) Shock ResistanceGreenNo Floor Protection58Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) Double Stopper Fitting Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Bright Chromate Plating
Specifications The wheels on earth

Please check the type/dimensions/specifications of the part NJKB-200UW in the Swivel From/to Fixed Switching Caster, Swivel Stopper NJKB series.

Similar Part Numbers

Part Number
NJKB-130WW
NJKB-150SST
NJKB-150UW
NJKB-200W
NJKB-200WUW
NJKB-200WW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

SGD 71.61

1 Piece(s) 8 Day(s) or more 18880.01~140.00137[Synthetic Rubber] White Diene Rubber BRCold Resistance75(90)75(90)11211213042(Core: steel), high elasticityWhiteWith floor protection41Pressed-in Bearings

SGD 82.83

1 Piece(s) 8 Day(s) or more 198140.01~220.00196[Synthetic Rubber] High impact rubberNo75(90)75(90)11211215045(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection41Pressed-in Bearings

SGD 85.06

1 Piece(s) 4 Day(s) or more 198140.01~220.00196[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(90)75(90)11211215045(Core: Steel) Shock ResistanceGreenNo Floor Protection41Radial ball bearings

SGD 109.05

1 Piece(s) 4 Day(s) or more 250220.01~320.00245[Synthetic Rubber] Rubber SBRAbrasion Resistance100(115)100(115)14014020045(Core: steel), high elasticityBlackNo Floor Protection58Pressed-in Bearings

SGD 157.55

1 Piece(s) 8 Day(s) or more 250220.01~320.00245[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100(115)100(115)14014020045(Core: Steel) antibacterial and high elasticityWhiteWith floor protection58Radial ball bearings

SGD 119.37

1 Piece(s) 8 Day(s) or more 250140.01~220.00196[Synthetic Rubber] White Diene Rubber BRCold Resistance100(115)100(115)14014020045(Core: steel), high elasticityWhiteWith floor protection58Pressed-in Bearings

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)