(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Antistatic Caster III, for Low-Floor Heavy Loads, HJ, HJB, SUHJ (Part Numbers)

Antistatic Caster III, for Low-Floor Heavy Loads, HJ, HJB, SUHJ

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· Conductive resin wheels with no age deterioration that can be used for anti-static countermeasures.
Black MCD / gray MCDG.
· The -MCDG wheel does not use carbon material and does not leave traces on the floor.
· Conductive grease is used for the free-swivel part, which is also equipped with a smooth moving bilayer bearing.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

HJ-65U-MCD

 
Part Number
HJ-65U-MCD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Fitting Material Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Eccentricity
(mm)

SGD 86.80

1 Piece(s) 8 Day(s) or more 96.5320.01~485.00No392Steel63(78)63(78)1001006536Trivalent Chromate22

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load Properties Static electricity prevention Wheel Material Conductive MC Nylon
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Heavy Load Specifications The wheels on earth Detailed Wheel Specifications With Bearing
Wheel color Black Floor Protection No Floor Protection Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part HJ-65U-MCD in the Antistatic Caster III, for Low-Floor Heavy Loads, HJ, HJB, SUHJ series.

Similar Part Numbers

Part Number
HJ-50U-MCD
HJ-75U-MCD
HJB-50U-MCD
HJB-65U-MCD
SUHJ-65MCD
SUHJ-75MCD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Fitting Material Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Eccentricity
(mm)

SGD 52.00

1 Piece(s) 4 Day(s) or more 78220.01~320.00No294Steel55(65)55(65)82825032.5Trivalent Chromate18

SGD 106.30

1 Piece(s) 8 Day(s) or more 108485.01~750.00No490Steel63(78)63(78)1001007539Trivalent Chromate25

SGD 74.05

1 Piece(s) 12 Day(s) or more 78220.01~320.00[With Rotation Stopper] With freely stopper294Steel55(65)55(65)82825032.5Trivalent Chromate18

SGD 114.93

1 Piece(s) 8 Day(s) or more 96.5320.01~485.00[With Rotation Stopper] With freely stopper392Steel63(78)63(78)1001006536Trivalent Chromate22

SGD 198.10

1 Piece(s) 8 Day(s) or more 96.5320.01~485.00No392Stainless Steel63(78)63(78)1001006536NA22

SGD 218.31

1 Piece(s) 8 Day(s) or more 108485.01~750.00No490Stainless Steel63(78)63(78)1001007539NA25

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)