(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Anti-Static Casters II for Medium Loads, SUNJB (Part Numbers)

Anti-Static Casters II for Medium Loads, SUNJB

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Stainless steel 304 is used for the core, hardware (including swivel part ball), and bearing.
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The SEUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing with a dust-proof cover.
· Employs a strong and unique box style for the SEUW wheels.

PDF

Part Number

Configured Part Number is shown.

SUNJB-100-SEUW

 
Part Number
SUNJB-100-SEUW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Eccentricity
(mm)

SGD 98.90

1 Piece(s) 4 Day(s) or more 130140.01~220.0014768(71)68(71)90901003530

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) With freely stopper
Wheel Material Antistatic Urethane Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic Fitting Material Stainless Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) NA Specifications The wheels on earth Detailed Wheel Specifications Core: Stainless steel 304
Wheel color Yellow Floor Protection With floor protection Bearing Stainless Needle Bearing

Please check the type/dimensions/specifications of the part SUNJB-100-SEUW in the Anti-Static Casters II for Medium Loads, SUNJB series.

Similar Part Numbers

Part Number
SUNJB-125-SEUW
SUNJB-150-SEUW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Eccentricity
(mm)

SGD 166.55

1 Piece(s) 4 Day(s) or more 165140.01~220.0020575(80)75(80)102121254235

SGD 197.19

1 Piece(s) 4 Day(s) or more 190220.01~320.0024575(90)75(90)1121121504537

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)