(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Anti-Static Casters II, Medium Load, SUNK (Part Numbers)

Anti-Static Casters II, Medium Load, SUNK

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Stainless steel 304 is used for the core, hardware (including swivel part ball), and bearing.
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The SEUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing with a dust-proof cover.
· Employs a strong and unique box style for the SEUW wheels.

PDF

Part Number

Configured Part Number is shown.

SUNK-150-SEUW

 
Part Number
SUNK-150-SEUW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Wheel color Floor Protection

SGD 153.56

1 Piece(s) 4 Day(s) or more 190220.01~320.00245[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic100(112)56(53)1408515045YellowWith floor protection

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Stopper (Detail) No
Fitting Material Stainless Steel Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Medium Load Metal Fitting Color (Finish) NA Specifications The wheels on earth
Detailed Wheel Specifications Core: Stainless steel 304 Bearing Stainless Needle Bearing

Please check the type/dimensions/specifications of the part SUNK-150-SEUW in the Anti-Static Casters II, Medium Load, SUNK series.

Similar Part Numbers

Part Number
SUNK-100-MCD
SUNK-100-SEUW
SUNK-125-MCD
SUNK-125-SEUW
SUNK-150-MCD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Wheel color Floor Protection

SGD 170.08

1 Piece(s) 8 Day(s) or more 130140.01~220.00147[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance80(90)45(50)1108010035BlackNo Floor Protection

SGD 70.31

1 Piece(s) 4 Day(s) or more 130140.01~220.00147[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic80(90)45(50)1108010035YellowWith floor protection

SGD 269.26

1 Piece(s) 8 Day(s) or more 165140.01~220.00205[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance100(112)56(53)1408512542BlackNo Floor Protection

SGD 124.15

1 Piece(s) 4 Day(s) or more 165140.01~220.00205[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic100(112)56(53)1408512542YellowWith floor protection

SGD 341.44

1 Piece(s) 8 Day(s) or more 190220.01~320.00245[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance100(112)56(53)1408515045BlackNo Floor Protection

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)