(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Buffer Spring Caster I-A, Center Coil Type SAJ-HO, SAJB-HO (Part Numbers)

Buffer Spring Caster I-A, Center Coil Type SAJ-HO, SAJB-HO

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Employs a strong and unique box style for the wheels.
· By employing a center type coil spring, shocks and vibrations from all directions are softened and the generation of noise is also reduced.
· By cushioning, there is less burden on both the swivel part and wheel rotation part, enabling the product to last longer.
· A sealed type radial ball bearing is used for the wheel that provides quiet and smooth rotation without the need for grease to be added.
· Please contact us regarding optional non-standard springs.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

SAJB-HO-200W

 
Part Number
SAJB-HO-200W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Detailed Wheel Specifications Wheel color

SGD 143.15

1 Piece(s) 12 Day(s) or more 275~260220.01~320.00[With Rotation Stopper] With freely stopper245[Synthetic Rubber] Rubber SBRAbrasion Resistance200(Core: Steel) shock resistance and high elasticityBlack

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Properties Quiet Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch Length(mm) 112 Mounting Hole Pitch Width(mm) 112
Mounting Seat(mm) 140 Mounting Seat Width(mm) 140 Rim Width(mm) 45
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating Specifications Integrated Wheel (Towing at 10 km/h or slower)
Floor Protection No Floor Protection Eccentricity(mm) 51~64 Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part SAJB-HO-200W in the Buffer Spring Caster I-A, Center Coil Type SAJ-HO, SAJB-HO series.

Similar Part Numbers

Part Number
SAJ-HO-150SST
SAJ-HO-150W
SAJ-HO-200SST
SAJ-HO-200W
SAJB-HO-150SST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Detailed Wheel Specifications Wheel color

SGD 124.37

1 Piece(s) 4 Day(s) or more 250~235140.01~220.00No147[Synthetic Rubber] High impact rubberNo150(Core: Steel) Low Starting Resistance/High ElasticityBlue

SGD 112.64

1 Piece(s) 4 Day(s) or more 250~235140.01~220.00No147[Synthetic Rubber] Rubber SBRAbrasion Resistance150(Core: Steel) shock resistance and high elasticityBlack

SGD 140.73

1 Piece(s) 4 Day(s) or more 275~260140.01~220.00No196[Synthetic Rubber] High impact rubberNo200(Core: Steel) Low Starting Resistance/High ElasticityBlue

SGD 117.04

1 Piece(s) 4 Day(s) or more 275~260140.01~220.00No196[Synthetic Rubber] Rubber SBRAbrasion Resistance200(Core: Steel) shock resistance and high elasticityBlack

SGD 149.63

1 Piece(s) 14 Day(s) or more 250~235140.01~220.00[With Rotation Stopper] With freely stopper147[Synthetic Rubber] High impact rubberNo150(Core: Steel) Low Starting Resistance/High ElasticityBlue

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)