(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shock Absorbing Spring Caster I-A, Center Coil Type SAJ SAJB (Part Numbers)

Shock Absorbing Spring Caster I-A, Center Coil Type SAJ SAJB

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Employs a strong and unique box style for the wheels.
· By employing a center type coil spring, shocks and vibrations from all directions are softened (patent no. 3689482) while the generation of noise is also reduced.
· By cushioning, there is less burden on both the swivel part and wheel rotation part, enabling the product to last longer.
· A sealed type radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

SAJ-200WUW

 
Part Number
SAJ-200WUW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

SGD 147.84

1 Piece(s) 8 Day(s) or more 260~250[Low Noise] Quiet220.01~320.00No245[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance11211214014020045(Core: Steel) antibacterial and high elasticityWhiteWith floor protection46.5~58

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating Specifications Integrated Wheel (Towing: Low-speed 4 km/h or slower)
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part SAJ-200WUW in the Shock Absorbing Spring Caster I-A, Center Coil Type SAJ SAJB series.

Similar Part Numbers

Part Number
SAJ-100UW
SAJ-100W
SAJ-100WUW
SAJ-200WW
SAJB-100EUW
SAJB-100LW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)

SGD 68.18

1 Piece(s) 4 Day(s) or more 153~145[Low Noise] Quiet80.01~140.00No98[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance7171959510035(Core: Steel) Shock ResistanceGreenNo Floor Protection28.5~35

SGD 68.69

1 Piece(s) 4 Day(s) or more 153~145[Low Noise] Quiet80.01~140.00No98[Synthetic Rubber] Rubber SBRAbrasion Resistance7171959510035(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection28.5~35

SGD 78.89

1 Piece(s) 8 Day(s) or more 153~145[Low Noise] Quiet80.01~140.00No98[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance7171959510035(Core: Steel) antibacterial and high elasticityWhiteWith floor protection28.5~35

SGD 117.04

1 Piece(s) 8 Day(s) or more 260~250[Low Noise] Quiet140.01~220.00No196[Synthetic Rubber] White Diene Rubber BRCold Resistance11211214014020045(Core: steel), high elasticityWhiteWith floor protection46.5~58

SGD 113.93

1 Piece(s) 12 Day(s) or more 153~145Static electricity prevention80.01~140.00[With Rotation Stopper] With freely stopper98[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic7171959510035(Core: Steel) Shock ResistanceYellowWith floor protection28.5~35

SGD 97.78

1 Piece(s) 12 Day(s) or more 153~145[Low Noise] Quiet35.01~80.00[With Rotation Stopper] With freely stopper78[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance7171959510035(Core: steel), high elasticityRedNo Floor Protection28.5~35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)