(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra-Heavy Load Caster LS (Blickle) (Part Numbers)

Ultra-Heavy Load Caster LS (Blickle)

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· A special reinforced structure is used for the swivel part and can withstand strong shocks and loads for long periods of time.
· The swivel part is equipped with a thrust bearing and tapered roller bearing.
· A polymer cast nylon material with abrasion resistance and high elasticity is used for the wheel.
· A sealed type radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.
· The stopper is located at the front in the forward direction of the caster.
· The swivel and fixed models have the same mounting pitch

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LS-GSPO-125K

 
Part Number
LS-GSPO-125K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Eccentricity
(mm)

SGD 462.67

1 Piece(s) 14 Day(s) or more 170No1715Slotted Holes10575(80)14011012550

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Properties Quiet Load Range(daN) 750.01~
Wheel Material Cast Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Fitting Material Steel
Rim Width(mm) 55 Application OA equipment, information and communication equipment Load Category Ultra Heavy Load
Metal Fitting Color (Finish) Chromate Plating Specifications The wheels on earth Detailed Wheel Specifications High Elasticity
Wheel color White Floor Protection No Floor Protection Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part LS-GSPO-125K in the Ultra-Heavy Load Caster LS (Blickle) series.

Similar Part Numbers

Part Number
LS-GSPO-125K-ST
LS-GSPO-150K-35
LS-GSPO-200K-35-ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Eccentricity
(mm)

SGD 608.97

1 Piece(s) 4 Day(s) or more 170[With Rotation Stopper] With freely stopper1715Slotted Holes10575(80)14011012550

SGD 759.45

1 Piece(s) 22 Day(s) or more 205No2450Round hole14010517514015065

SGD 1,150.35

1 Piece(s) 14 Day(s) or more 255[With Rotation Stopper] With freely stopper2940Round hole14010517514020065

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)