(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster With Air-Filled Wheel / Air-Less Wheel AIK AILK AIKB (Part Numbers)

Caster With Air-Filled Wheel / Air-Less Wheel AIK AILK AIKB

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

AIK-3.50-5

 
Part Number
AIK-3.50-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Stopper Position Detailed Wheel Specifications Wheel color Wheel locality Tire width
(mm)
Bearing

SGD 144.88

1 Piece(s) 8 Day(s) or more 374140.01~220.00No15616090220150290-Contains airBlackMade In Japan102Pressed-in Bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Wheel Material Rubber SBR Wheel Characteristics Abrasion Resistance
Fitting Material Steel Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck
Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Floor Protection No Floor Protection

Please check the type/dimensions/specifications of the part AIK-3.50-5 in the Caster With Air-Filled Wheel / Air-Less Wheel AIK AILK AIKB series.

Similar Part Numbers

Part Number
AIK-3.00-4
AIK-6-2G
AIKB-6-2G
AIKBL-6-2G
AILK-2.50-4
AILK-3.00-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Stopper Position Detailed Wheel Specifications Wheel color Wheel locality Tire width
(mm)
Bearing

SGD 95.07

1 Piece(s) 12 Day(s) or more 30480.01~140.00No10714080200140248-Contains airBlackMade in China76Pressed-in Bearings

SGD 36.47

1 Piece(s) 4 Day(s) or more 199.535.01~80.00No681005613793153-Contains airGrayMade in China47Pressed-in Bearings

SGD 52.67

1 Piece(s) 4 Day(s) or more 199.535.01~80.00[With Rotation Stopper] Fixed with Stopper681005613793153RightContains airGrayMade in China47Radial ball bearings

SGD 53.89

1 Piece(s) 4 Day(s) or more 199.535.01~80.00[With Rotation Stopper] Fixed with Stopper681005613793153LeftContains airBlackMade In Japan47Pressed-in Bearings

SGD 116.69

1 Piece(s) 4 Day(s) or more 28780.01~140.00No9814080200140217-AirlessBlackMade In Japan60Pressed-in Bearings

SGD 169.93

1 Piece(s) 8 Day(s) or more 30480.01~140.00No12714080200140250-AirlessBlackMade In Japan72Pressed-in Bearings

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)