(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Standard Pressed Caster Medium Loads K(Fixed) (Part Numbers)

Standard Pressed Caster Medium Loads K(Fixed)

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

WUWKB-200(L)

 
Part Number
WUWKB-200(L)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Bearing

SGD 105.25

1 Piece(s) 8 Day(s) or more 250[Low Noise] Quiet220.01~320.00[With Rotation Stopper] Fixed with Stopper245[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1126315110020045Left(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protectionRadial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Fitting Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating
Specifications The wheels on earth Wheel locality Made In Japan

Please check the type/dimensions/specifications of the part WUWKB-200(L) in the Standard Pressed Caster Medium Loads K(Fixed) series.

Similar Part Numbers

Part Number
LWK-250
LWKB-100
LWKB-100(L)
WUWKB-75
WWK-100
WWK-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Bearing

SGD 105.45

1 Piece(s) 9 Day(s) or more 305-220.01~320.00No254[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance1408020014025050-(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

SGD 34.30

1 Piece(s) 8 Day(s) or more 144-35.01~80.00[With Rotation Stopper] Fixed with Stopper78[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451157910035Right(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

SGD 36.25

1 Piece(s) 8 Day(s) or more 144-35.01~80.00[With Rotation Stopper] Fixed with Stopper78[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451157910035Left(Core: steel), high elasticityRedNo Floor ProtectionPressed-in Bearings

SGD 39.07

1 Piece(s) 8 Day(s) or more 103[Low Noise] Quiet35.01~80.00[With Rotation Stopper] Fixed with Stopper78[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance634091687532Right(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protectionRadial ball bearings

SGD 17.47

1 Piece(s) 8 Day(s) or more 144-35.01~80.00No78[Synthetic Rubber] White Diene Rubber BRCold Resistance80451157910035-(Core: steel), high elasticityWhiteWith floor protectionPressed-in Bearings

SGD 28.43

1 Piece(s) 8 Day(s) or more 177-80.01~140.00No137[Synthetic Rubber] White Diene Rubber BRCold Resistance100561379313042-(Core: steel), high elasticityWhiteWith floor protectionPressed-in Bearings

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)