(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal Piping Fitting, Adapter with Nut, with Gasket and Poly-Stopper, Made of Bronze

Metal Piping Fitting, Adapter with Nut, with Gasket and Poly-Stopper, Made of Bronze

With gasket and poly-stopper. Applicable fluids: Suitable for hot and cold water / antifreeze / oil.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OS-396
OS-396M-S
OS-397
OS-397M-S
OS-398
OS-398M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Surface Treatment Specifications

SGD 12.86

1 Piece(s) 7 Day(s) or more [1/2B(15A)] 1/2B(15A)[1/2B(15A)] 1/2B(15A)NoRegular

SGD 15.33

1 Piece(s) 7 Day(s) or more [1/2B(15A)] 1/2B(15A)[1/2B(15A)] 1/2B(15A)[Trivalent Chromate] With PlatingJWWA Certification Registration Product

SGD 15.58

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)NoRegular

SGD 18.06

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)[Trivalent Chromate] With PlatingJWWA Certification Registration Product

SGD 26.36

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)NoRegular

SGD 27.59

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)[Trivalent Chromate] With PlatingRegular

Loading...

  1. 1

Basic Information

Connecting Shape Adapter With Nut Connection Type Screw⇔Screw Same Diameter・Different Type Material CAC406C
Connection Thread Type M1 R Connection Thread Type M2 G (Tapped) Applicable Fluid Hot / cold water / Oil
Type Fitting Maximum Allowable Pressure(MPa) 1.75 Operating Temperature Range(°C) -20::95
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Antifreeze compatible Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)