(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Socket Metal Tube Fitting

Part Number

Configured Part Number is shown.

OS-026M

 
Part Number
OS-026M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.54

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material CAC406C
Nominal of Thread M1 1/2B(15A) Connection Thread Type M1 Rc Applicable Fluid Hot / cold water / Air / Oil
Type Fitting Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No
Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No
Antifreeze compatible Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)