(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CAPORI Metal, CAPORI Metal Joint, Tapered Male Thread

CAPORI Metal, CAPORI Metal Joint, Tapered Male Thread

With a structure for sealing the inner surface of the pipe, it has excellent long-term sealing performance. Speeds up the construction with single-action connecting: additionally, insertion of the tube can be visually checked from the insertion confirmation window.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CMJ1-1313C-S

 
Part Number
CMJ1-1313C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 22.48

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Tapered male thread Applicable Tube Material Polyethylene
Applicable Pipe O.D.1(φ) 16 Connection Thread Type R Nominal of Thread Name B(Name A) 1/2B(15A)
Maximum Operating Pressure(MPa) 1 Surface Treatment No Working Temperature Range(℃) -20::95
Applicable Pipe O.D. 1 (Nominal) 13 Connection Pipe Material Details Carbon Metal Pipe Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)