(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CAPORI 2 Joint, KSJ3 Type, Socket, Bronze (Part Numbers)

CAPORI 2 Joint, KSJ3 Type, Socket, Bronze

Addition of a construction confirmation mechanism and the new barb shape makes it secure and reliable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KSJ3-10C
KSJ3-13C
KSJ3B-16C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Possible Polyethylene Pipe Details

SGD 33.47

1 Piece(s) 10 Day(s) or more 1310PN15M Type · Tap Water M Type

SGD 33.47

1 Piece(s) 10 Day(s) or more 1713PN15M Type · Tap Water M Type

SGD 37.41

1 Piece(s) 10 Day(s) or more 21.516PN10M kind

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Fluid Hot / cold water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Socket Applicable Tube Material Polyethylene
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Applicable Resin Pipe Distinction PEX (Polyethylene Pipe) Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)