(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
The addition of an installation-check mechanism and new stepped design provides reliability and a solid connection.
[Features]
· Designed with a split ring that features a larger protrusion for secure assembly to the barb grooves of the main body after tightening the cap nut.
· Pull-out strength and sealing performance have been improved.
· A side hole (check window) can be included in the main body to visually check insertion of the pipe following connection.
· Completion of nut tightening can be confirmed by examining whether the split ring is protruding from the end face of the cap nut.
· Easy to tighten. Tightening torque is reduced from 40 N·m to 25 N·m (*compared with MISUMI's nominal diameter of 13).
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
KSJ1B-2016 |
KSJ1B-2020 |
KSJ1H-2020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable Pipe O.D.1 (φ) | Nominal of Thread Name B(Name A) | Applicable Pipe O.D. 1 (Nominal) | Applicable Possible Polyethylene Pipe Details |
---|---|---|---|---|---|---|---|---|
SGD 28.99 | 1 Piece(s) | 7 Day(s) or more | 21.5 | 3/4B(20A) | 16 | PN10M kind | ||
SGD 43.05 | 1 Piece(s) | 7 Day(s) or more | 27 | 3/4B(20A) | 20 | PN10M kind | ||
SGD 43.05 | 1 Piece(s) | 7 Day(s) or more | 27 | 3/4B(20A) | 20FH | Cross-linked Polyethylene Tube For Heaters |
Loading...
Type | Fitting | Material | C3604BD | Applicable Fluid | Hot / cold water |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Direction | Connection Type - Thread, Tube Direction | Tapered male thread | Applicable Tube Material | Polyethylene |
Connection Thread Type | R | Maximum Operating Pressure(MPa) | 1.75 | Surface Treatment | No |
Working Temperature Range(℃) | -20::95 | Applicable Resin Pipe Distinction | PEX (Polyethylene Pipe) | Use of Antifreeze | Acceptable |
Number of Sales Unit | 1 |
How can we improve?
How can we improve?