(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, AF2 Type, Power Outlet for Washing Machine, Screw Connection Type (AF2-13)

Double Lock Joint, AF2 Type, Power Outlet for Washing Machine, Screw Connection Type AF2-13

Screw connection type outlet for use with washing machines that can connect to various fittings. Includes emergency water stop function that can immediately stop the flow of water when the water supply hose is disconnected.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AF2-13

 
Part Number
AF2-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCheck valve Ceiling Pipe Water Hammer Buffer Function

SGD 66.73

1 Piece(s) 7 Day(s) or more PresenceNot ApplicableNo

Loading...

  1. 1

Basic Information

Type Outlet for washing machine Material CAC406 Applicable Fluid Hot / cold water
Applicable Tube Material Polyethylene / Polybutene Connection Thread Type R Nominal of Thread Name B(Name A) 1/2B(15A)
Maximum Operating Pressure(MPa) 0.75 Surface Treatment No Working Temperature Range(℃) 0::40
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)