(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, WL11 Type, UB Wall Wall-Penetrating Fitting, Bronze

Double Lock Joint, WL11 Type, UB Wall Wall-Penetrating Fitting, Bronze

Bronze fittings for connecting to the wall of the unit bath.
[Features]
・ It is ideal for single-action construction of cross-linked polyethylene pipe / polybutene pipe
・ It can be connected to resin conduit with single-action
・ The double-lock structure that firmly fixes
・ Double-seal structure that eliminates risk of water leakage
・ An outer diameter seal allows for a wide flow path and large flow rate.
・ Single-action connection to the pipe for excellent workability
[Applications]
・ It is ideal for piping on the wall of the unit bath

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WL11-1313C-S-1P
WL11-1313C-S-2P
WL11A-2016C-S-1P
WL11C-2016C-S-1P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Nominal of Thread Name B(Name A) Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details Number of Equipped Fittings

SGD 44.93

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene17[1/2B] 1/2B(15A)13ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J TypeSingle

SGD 71.35

1 Piece(s) 7 Day(s) or more Polyethylene / Polybutene17[1/2B] 1/2B(15A)13ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J TypeDouble

SGD 57.30

1 Piece(s) 7 Day(s) or more Polyethylene21.53/4B(20A)16APEX (Polyethylene Pipe)PN15M kind-Single

SGD 57.30

1 Piece(s) 7 Day(s) or more Polybutene223/4B(20A)16APB (Polybutene Pipe)-J Type · Tap Water J TypeSingle

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction UB Wall Penetrating Elbow Connection Thread Type Rp
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)