(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, WL23 Type, Shoulder Seat Elbow Socket, Made of Bronze

Double Lock Joint, WL23 Type, Shoulder Seat Elbow Socket, Made of Bronze

Resin piping can be joined by single-touch connection. The "double lock structure" is for firm fixing and the "double sealing structure" is to eliminate leakage of water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WL23-13C-S

 
Part Number
WL23-13C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 39.78

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Elbow Socket With Washer Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Maximum Operating Pressure(MPa) 1.75 Surface Treatment No
Working Temperature Range(℃) -20::95 Applicable Pipe O.D. 1 (Nominal) 13A(15A) Specifications JWWA Certification Registration Product
Applicable Resin Pipe Distinction Common Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)