(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, WL3 Type, Elbow Socket, Made of Bronze

Double Lock Joint, WL3 Type, Elbow Socket, Made of Bronze

Resin piping can be joined by single-touch connection. The "double lock structure" is for firm fixing and the "double sealing structure" is to eliminate leakage of water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WL3-10C-S
WL3-13C-S
WL3A-16C-S
WL3A-20C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 33.93

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene1310ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 36.63

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene1713A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 43.68

1 Piece(s) 10 Day(s) or more Polyethylene21.516APEX (Polyethylene Pipe)PN15M kind-

SGD 60.69

1 Piece(s) 10 Day(s) or more Polyethylene2720APEX (Polyethylene Pipe)PN15M kind-

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Elbow Sockets Maximum Operating Pressure(MPa) 1.75
Surface Treatment No Working Temperature Range(℃) -20::95 Specifications JWWA Certification Registration Product
Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)