(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint, WJ40 Type, Shoulder Seat Adapter Tapered Male Screw

Double-Lock Joint, WJ40 Type, Shoulder Seat Adapter Tapered Male Screw

Resin piping can be joined by single-touch connection. The "double lock structure" provides firm fixing and the "double seal structure" eliminates concern about leakage. The R screw of this product can be connected to flexible piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WJ40-1313C-S

 
Part Number
WJ40-1313C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 32.45

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Adapter Taper Male Screw with Washer Applicable Tube Material Polyethylene / Polybutene
Applicable Pipe O.D.1(φ) 17 Connection Thread Type R Nominal of Thread Name B(Name A) 1/2B(15A)
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Applicable Pipe O.D. 1 (Nominal) 13A(15A) Specifications JWWA Certification Registration Product Applicable Resin Pipe Distinction Common
Applicable Possible Polyethylene Pipe Details PN15M Type · Tap Water M Type Applicable possible Polybutene Pipe Details J Type · Tap Water J Type Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)