(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Water Faucet Socket Bronze with Double Lock Joint WJ9 (Part Numbers)

Water Faucet Socket Bronze with Double Lock Joint WJ9

Resin piping can be conjoined by single-touch connection. The "double lock structure" is for firm fixing and the "double sealing structure" is to eliminate leakage of water.

[Features]
· Universal applications, including water supply, hot water supply, heating, snow melting and reheating.
· *This fitting is designed for cold and hot water and antifreezing solutions, so it cannot be used for oil such as kerosene.
· Can be used for cross-linked polyethylene pipes and Polybutene pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ9-1310C-S
WJ9-1313C-S
WJ9A-2016C-S
WJ9C-2016C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Nominal of Thread Name B(Name A) Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 28.58

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene13[1/2B] 1/2B(15A)10ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 29.70

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene17[1/2B] 1/2B(15A)13A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 36.68

1 Piece(s) 10 Day(s) or more Polyethylene21.53/4B(20A)16APEX (Polyethylene Pipe)PN15M kind-

SGD 36.68

1 Piece(s) 10 Day(s) or more Polybutene223/4B(20A)16APB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Water Faucet Socket With Washer Connection Thread Type Rp
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)