(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Joint, WJ9 Type, Shoulder Seat Water Faucet Socket, Made of Brass (Part Numbers)

Double Lock Joint, WJ9 Type, Shoulder Seat Water Faucet Socket, Made of Brass

Resin piping can be joined by single-touch connection. The "double lock structure" provides firm fixing and the "double seal structure" eliminates concern about leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WJ9-1310-S
WJ9-1313-S
WJ9A-2016-S
WJ9C-2016-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Nominal of Thread Name B(Name A) Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 25.37

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene13[1/2B] 1/2B(15A)10ACommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 26.41

1 Piece(s) 10 Day(s) or more Polyethylene / Polybutene17[1/2B] 1/2B(15A)13A(15A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

SGD 30.78

1 Piece(s) 10 Day(s) or more Polyethylene21.53/4B(20A)16APEX (Polyethylene Pipe)PN15M kind-

SGD 30.78

1 Piece(s) 10 Day(s) or more Polybutene223/4B(20A)16APB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Water Faucet Socket With Washer Connection Thread Type Rp
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Working Temperature Range(℃) -20::95
Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)