(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Joint, WJ29 Type, Tapered Female Thread Pipe-End with Inner Core (WJ29C-2016C-S)

Double-Lock Joint, WJ29 Type, Tapered Female Thread Pipe-End with Inner Core WJ29C-2016C-S

The WJ29 type connects to lined steel pipes and resin pipes (cross-linked polyethylene / Polybutene pipes). The 'double-lock structure' secures to the 'double-seal structure' without risk of water leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WJ29C-2016C-S

 
Part Number
WJ29C-2016C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

SGD 35.93

1 Piece(s) 10 Day(s) or more Polybutene2216APB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406C Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction tapered internal thread Connection Thread Type Rc
Nominal of Thread Name B(Name A) 3/4B(20A) Maximum Operating Pressure(MPa) 1.75 Surface Treatment No
Working Temperature Range(℃) -20::40 Specifications JWWA Certification Registration Product Use of Antifreeze Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)