(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Copper Tube Fitting, Elbow for ⌀8 (Resin Sleeve) (OF-446)

Part Number

Configured Part Number is shown.

OF-446

 
Part Number
OF-446
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread Name B(Name A)

SGD 11.12

1 Piece(s) 7 Day(s) or more 1/4B(8A)

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Fitting type Special Purpose Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Nominal 1(mm) 8 Applicable Pipe O.D. 1(mm) 8 Connection Thread Type R
Max. Operating Pressure(MPa) 0.6 Surface Treatment No Operating Temperature Range(°C) -20::60
Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Details of Applicable Fluids JIS1 Kerosene (White Kerosene)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)