(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tamper-Proof Screw Tri-Wing Pan Head Tapping Screw

Tamper-Proof Screw Tri-Wing Pan Head Tapping Screw

[Features]
· Phillips head and flathead screwdrivers spin idly in triangular holes. Will not loosen.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TW033520
TW033525
TW033532
TW033538
TW034213
TW034216
TW034220
TW034225
TW034232
TW034238
TW034813
TW034820
TW034825
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)

SGD 1.67

1 Piece(s) 6 Day(s) or more 103.520

SGD 1.88

1 Piece(s) 6 Day(s) or more 103.525

SGD 2.13

1 Piece(s) 6 Day(s) or more 103.532

SGD 2.34

1 Piece(s) 6 Day(s) or more 103.538

SGD 1.88

1 Piece(s) 6 Day(s) or more 104.213

SGD 1.88

1 Piece(s) 6 Day(s) or more 104.216

SGD 1.88

1 Piece(s) 19 Day(s) or more 104.220

SGD 2.13

1 Piece(s) 6 Day(s) or more 104.225

SGD 2.34

1 Piece(s) 6 Day(s) or more 104.232

SGD 2.79

1 Piece(s) 6 Day(s) or more 104.238

SGD 2.13

1 Piece(s) 6 Day(s) or more 104.813

SGD 2.34

1 Piece(s) 6 Day(s) or more 104.820

SGD 2.57

1 Piece(s) 6 Day(s) or more 104.825

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Pan Mounting Hole Shape Tri-Wing
Basic Shape Standard (Round) Material Stainless Steel Tip Shape Cone Point
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Tamper-proof

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)