(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bit used for tamperproof screw and two hole nut

Bit used for tamperproof screw and two hole nut

2-Hole TRF Supporting specialist bit.

[Features]
· Dedicated tool for fastening and unlocking 2 hole nuts.
· Unlocking using anything other than the dedicated tool may cause issues.
· Can be used with all sizes

PDF

Part Number

Configured Part Number is shown.

SPNUTB

 
Part Number
SPNUTB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 68.69

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Mounting Hole Shape Two-Hole Basic Shape Related Components Material Stainless Steel
Applicable Size M6, M8, M10

Please check the type/dimensions/specifications of the part SPNUTB in the Bit used for tamperproof screw and two hole nut series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)